IESNA:LM-63-2002
[TEST]P1201809
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-722-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 615mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6405
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
686.1 686.1 681.5 679.2 680.9 688.4 702.1 718.5 747.2 785.8
830.6 885.2 944.4 1014.7 1099.8 1196.9 1298.3 1390.2 1463.7 1520.3
1561.2 1571.3 1517.4 1393.4 1219.8 957.8 614.5 370.5 237.1 160.9
117.7 87.6 74.2 61.8 43.2 18.6 0
686.1 685.4 681.2 678.2 681.2 687.7 700.8 719.1 748.6 786.5
834.9 889.2 948.7 1017.4 1103.7 1194.3 1297 1389.2 1462.4 1521
1563.2 1574.9 1524.6 1403.6 1231.9 973.5 631.2 378 241.3 162.2
124.9 88 70.3 57.6 41.2 19.3 0
686.1 686.1 683.8 682.8 687.4 698.2 715.5 738.4 770.1 810.7
859.1 913.7 973.9 1042.9 1122.7 1215.9 1320.5 1420.9 1501.4 1562.8
1608 1628.9 1592.9 1483.4 1308.4 1065.1 727.6 425.8 269.8 169.7
137 104.6 70 52 39.2 19.6 0
686.1 686.7 686.7 688.1 697.2 713.9 738.7 768.5 805.8 849.3
898.7 952.9 1014.4 1083.4 1160.9 1249.9 1353.2 1457.2 1552.4 1625.9
1677.9 1711 1708.4 1634.1 1472.9 1258 955.6 579.2 340.1 201.4
142.6 111.2 89.6 70 45.8 20.3 0
686.1 686.4 689 695.2 708.7 729.6 761.6 798.6 840.1 885.2
935.6 990.5 1049.4 1115.8 1189.4 1273.4 1366 1472.6 1582.5 1678.6
1749.9 1795.7 1823.8 1817.6 1729.9 1544.8 1297.9 948.7 536.3 303.5
172.3 123 92.5 63.1 36 15 0
686.1 686.4 693 705.1 722.4 746.9 781.9 821.5 866.3 914
963.1 1014.4 1070.3 1132.5 1203.1 1281.9 1371.2 1466.7 1572.6 1682.2
1781.6 1856.2 1905.2 1938.9 1951.3 1893.5 1716.2 1449 1057.3 600.7
300.2 159.9 99.7 61.2 30.7 10.8 0
686.1 688.1 697.9 714.5 735.8 762.6 794.7 833.6 876.1 920.6
966 1014.1 1065.8 1123 1187.1 1260 1338.8 1425.8 1517.7 1611.6
1707.4 1804.8 1890.5 1956.9 2003.7 2043.6 2056 1950.7 1689.7 1246.3
714.2 302.2 135.1 58.5 28.1 10.8 0
686.1 689 701.5 724.4 752.5 780.9 812 842.4 872.8 907.2
945.7 986.9 1033.4 1083.1 1140 1204.1 1277.7 1355.8 1442.2 1530.1
1620.4 1707 1795 1879.4 1961.5 2035.7 2108 2188.1 2203.1 1994.5
1401.3 782.2 270.1 109.9 51.3 14.4 0
686.1 691 706 732.2 763.6 793 826.1 853.2 875.8 899
925.5 957.2 990.9 1030.1 1080.5 1138 1204.4 1281.3 1359.1 1444.8
1533.4 1617.4 1702.1 1786.8 1864.7 1934.7 2008.6 2094.9 2199.5 2264.9
1908.8 1185.1 424.5 135.1 56.9 14.4 0
686.1 690.7 707 734.8 766.2 799.2 833.9 860.1 881 902.6
926.5 949.7 976.8 1014.1 1062.5 1116.8 1181.5 1255.1 1332 1414
1498.7 1584.4 1668.1 1754.1 1833 1895.1 1953.3 2026.2 2101.1 2197.6
1938.3 1244.3 257.4 66.4 28.1 11.1 0
686.1 690.3 707 735.5 768.8 801.9 836.8 863.3 884.9 905.2
928.1 952 978.4 1018 1065.1 1120.7 1189 1261.6 1338.2 1423.2
1509.2 1592.9 1677.6 1761.7 1839.8 1899.7 1960.2 2031.5 2100.5 2187.1
1867 1109.9 194.6 56.6 24.9 8.2 0
